Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-FI VA - Filters
Bill of material
K-07250559
DES
Identifier
K-07250559
GEW
Thread G
1/4
DF
Flow rate
2500 l/min
A
64 mm
B
147.4 mm
C
133.4 mm
INFO
Website link
HTML (Online)
Previews
3D
Размер
2D