代码
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD模型选择
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-FI REGL PC-BEHAEL MANO VARIOBLOC - Filter regulators with polycarbonate bowl and pressure gauge
Bill of material
K-07250687
DES
Identifier
K-07250687
GEW
Thread G
3/8
DF
Flow rate
3000 l/min
A
48 mm
B
203 mm
C
68 mm
INFO
Website link
HTML (Online)
预览
3D
尺寸标注
2D