Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-FI REGL METALLBEHAE S MANO VARIOB - Filter regulators with metal bowl, incl. sight glass and pressure gauge
Bill of material
K-07250692
DES
Identifier
K-07250692
GEW
Thread
3/4
D
Flow rate
6500 l/min
A
70 mm
B
273 mm
C
98 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimenze
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.