Codice
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Selezione modello CAD
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-FI REGL PC-BEHAELTER HW G-MINI - Filter regulators
Bill of material
K-07250709
DES
Identifier
K-07250709
GE
Threas
G 1/8
DF
Flow rate
1000 l/min
BG
Size
200
A
38 mm
B
161 mm
C
68 mm
D
93 mm
INFO
Website link
HTML (Online)
Anteprime
3D
Dimensione
2D