암호
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
카탈로그 탐색
CAD모델 선택
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-LEITUNGSDRUCKREGLER 200 BAR - Inline pressure regulators up to 200 bar
Bill of material
K-07250827
DES
Identifier
K-07250827
GEW
Thread G
1/4
RB
Control range
1 - 50 bar
DF
Flow rate
2500 l/min
A
162 mm
B
188.5 mm
C
100 mm
D
76 mm
E
50 mm
INFO
Website link
HTML (Online)
미리보기
3D
치수도
2D