Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD模型選擇
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-NEBELOEL PC-BEHAEL SCHUTZK HANSA - Oil-mist lubricators
Bill of material
K-07250881
DES
Identifier
K-07250881
GEW
Thread G
3/8
DF
Flow rate
8000 l/min
A
63 mm
B
208.2 mm
C
69.7 mm
INFO
Website link
HTML (Online)
Previews
3D
尺寸
2D