암호
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
카탈로그 탐색
CAD모델 선택
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-NEBELOELER PC-BEHAELTER STANDARD - Oil-mist lubricators with polycarbonate bowl
Bill of material
K-07250896
DES
Identifier
K-07250896
GEW
Thread G
1/2
DF
Flow rate
4000 l/min
DN
15
A
79 mm
C
55 mm
D
157.0 mm
INFO
Website link
HTML (Online)
미리보기
3D
치수도
2D