Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-PRAEZI DRUCKREGLER SELU - Precision pressure regulators
Bill of material
K-07250928
DES
Identifier
K-07250928
GEW
Thread G
1/4
RB
Control range
0.05 - 3 bar
DF
Flow rate
700 l/min
A
82 mm
B
202.5 mm
C
43.5 mm
D
159 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimenze
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.