Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD模型選擇
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-PRAEZI DRUCKREGLER MEM - Precision pressure regulators
Bill of material
K-07250937
DES
Identifier
K-07250937
GEW
Thread G
1/4
RB
Control range
0.1 - 3 bar
DF
Flow rate
750 l/min
A
60 mm
B
151.6 mm
C
120 mm
D
31.6 mm
INFO
Website link
HTML (Online)
Previews
3D
尺寸
2D
模型參數已修改,與當前預覽不符.You have to generate a new preview.