代码
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD模型选择
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-PRAEZI DRUCKREGL MEM SELU - Precision pressure regulators
Bill of material
K-07250945
DES
Identifier
K-07250945
GEW
Thread G
1/4
RB
Control range
0.05 - 7 bar
DF
Flow rate
850 l/min
A
58 mm
B
124 mm
C
107 mm
D
17 mm
INFO
Website link
HTML (Online)
预览
3D
尺寸标注
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.