Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-PROP REGELVE SENTRONIC D - Proportional control valves, digital, 24 VDC
Bill of material
K-07251006
DES
Identifier
K-07251006
AN
Connection
G 1/4
DN
8
DF
Flow rate (6 bar)
1750 Nl/min
B
66 mm
C
138 mm
INFO
Website link
HTML (Online)
Previews
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.