Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-MIKROFI FEINFILTER HANSA - Micro-filters (fine filters
Bill of material
K-07251020
DES
Identifier
K-07251020
GEW
Thread G
1
DF
Flow rate
3500 l/min
A
85 mm
B
255.0 mm
C
63.0 mm
KA
Condensate drain
HA
INFO
Website link
HTML (Online)
Previews
3D
Wymiar
2D