Codice
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Selezione modello CAD
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-FI MIKRO METALLBEHAELTER MULTIFIX - Micro-filters with metal bowl
Bill of material
K-07251062
DES
Identifier
K-07251062
GEW
Thread G
1/2
DF
Flow rate
720 l/min
DN
15
A
68.8 mm
B
187.7 mm
C
38.5 mm
D
149.2 mm
INFO
Website link
HTML (Online)
Anteprime
3D
Dimensione
2D
L'anteprima non rappresenta più la configurazione della parte.Genera una nuova anteprima.