Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-3/2-BKR HANSA - Ball valves
Bill of material
K-07251144
DES
Identifier
K-07251144
GEW
Thread G
1/2
ABG
Outlet
1/2
DF
Flow rate
4500 l/min
A
63 mm
B
127.0 mm
C
70.5 mm
INFO
Website link
HTML (Online)
Previews
3D
Размер
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.