Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD模型選擇
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-SCHALTVENTILE 3/2 MULTIFIX - Valves
Bill of material
K-07251165
DES
Identifier
K-07251165
GEW
Thread G
1/4
MS
Solenoid
24 V AC, 50 Hz
DF
Flow rate
875 l/min
A
47.8 mm
B
138.7 mm
C
43.7 mm
D
26.0 mm
E
17.5 mm
INFO
Website link
HTML (Online)
Previews
3D
尺寸
2D
模型參數已修改,與當前預覽不符.You have to generate a new preview.