代码
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD模型选择
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-VORFILTER M MANO - Pre-filters with differential pressure gauge
Bill of material
K-07251290
DES
Identifier
K-07251290
GEW
Thread G
1
DF
Flow rate
3000 l/min
A
118.0 mm
B1
492 mm
B2
420 mm
C
72 mm
D
458 mm
INFO
Website link
HTML (Online)
预览
3D
尺寸标注
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.