Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD模型選擇
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-FI MIKRO O DIFFERENZ MANO - Micro-filters without differential pressure gauge
Bill of material
K-07251311
DES
Identifier
K-07251311
GEW
Thread G
3/8
DF
Flow rate
500 l/min
A
82.5 mm
B2
338 mm
C
57 mm
D
353 mm
INFO
Website link
HTML (Online)
Previews
3D
尺寸
2D
模型參數已修改,與當前預覽不符.You have to generate a new preview.