Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-FI AK KOH M DIFFERENZ MANO - Low-noise fine-spray nozzles, M12x1.25 connection
Bill of material
K-07251319
DES
Identifier
K-07251319
GEW
Thread G
3/8
DF
Flow rate
500 l/min
A
82.5 mm
B1
318.5 mm
B2
245 mm
C
57 mm
D
263 mm
INFO
Website link
HTML (Online)
Previews
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.