Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Seleção de modelos em CAD
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-FI AK KOH O DIFFERENZ MANO - Activated carbon filters without differential pressure gauge
Bill of material
K-07251327
DES
Identifier
K-07251327
GEW
Thread G
3/8
DF
Flow rate
500 l/min
A
82.5 mm
B2
248 mm
C
57 mm
D
263 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimensão
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.