Codice
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Selezione modello CAD
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-WTEH 3-TLG PC SCH MANO HANSA - Service units, 3-piece with polycarbonate bowl, bowl guard and pressure gauge
Bill of material
K-07251438
DES
Identifier
K-07251438
GEW
Thread G
3/8
DF
Flow rate
1750 l/min
A
156 mm
B
225 mm
C
95.5 mm
KA
Condensate drain
HA
INFO
Website link
HTML (Online)
Anteprime
3D
Dimensione
2D
L'anteprima non rappresenta più la configurazione della parte.Genera una nuova anteprima.