Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CADモデル選択
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-WTEH 2-TLG PC SCHU MANO HANSA - Service units, 2-piece with polycarbonate bowl, bowl guard and pressure gauge
Bill of material
K-07251478
DES
Identifier
K-07251478
GEW
Thread G
3/8
DF
Flow rate
1750 l/min
A
104 mm
B
225 mm
C
95.5 mm
KA
Condensate drain
HA
INFO
Website link
HTML (Online)
プレビュー
3D
情報
2D
プレビューと異なる製品が選択されました.[更新] ボタンでプレビューを再生成して下さい.