Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Seleção de modelos em CAD
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-WTEH 2-TLG PC H ABLV STANDARD - Service units with polycarbonate bowl and semi-automatic drain valve
Bill of material
K-07251499
DES
Identifier
K-07251499
GEW
Thread G
3/8
DF
Flow rate
820 l/min
MANO
Manometer diameter
63 mm
DN
10
A
150 mm
B
266.4 mm
C
120.5 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimensão
2D