Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-BKR STELLANTR E FEDER MS - Brass ball valves, single-acting actuator - spring to close
Bill of material
K-07300227
DES
Identifier
K-07300227
G
Thread Rp
1/2
DN
15 mm
SW
26 mm
L
75 mm
A
133 mm
B
142 mm
D
17.0 mm
INFO
Website link
HTML (Online)
Previews
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.