Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-BKR EINTEILIG VA - Ball valves
Bill of material
K-07301499
DES
Identifier
K-07301499
V
Valves
G
Thread G
1 1/4
DN
20.0 mm
L
77.6 mm
A
152 mm
B
75 mm
INFO
Website link
HTML (Online)
Previews
3D
Boyut
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.