Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD模型選擇
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-ABBLV VA 1 - Stainless steel blow-off safety valves, G 1/8
Bill of material
K-07302180
DES
Identifier
K-07302180
GEW
Thread G
1/8
A
Set pressure
16 - 32 bar
C
27 mm
D
7 mm
SW
16 mm
DO
3 mm
INFO
Website link
HTML (Online)
Previews
3D
尺寸
2D
模型參數已修改,與當前預覽不符.You have to generate a new preview.