Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-SSV BR - Angle-seat valves with piston actuator
Bill of material
K-07302524
DES
Identifier
K-07302524
ANS
Connection G
1/2
SLANS
Pilot air port G
1/8
BD
Max. operating pressure difference
16 bar
SDMIN
Pilot pressure min.
4
SDMAX
Pilot pressure max.
10
A
163 mm
C
153 mm
F
65 mm
INFO
Website link
HTML (Online)
Previews
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.