Codice
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Selezione modello CAD
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-HYDR-KUPPLUNG IG POM - Hydraulic couplings, POM
Bill of material
K-07350377
DES
Identifier
K-07350377
A
Connection
G 1/4 female
NW
6
MB
Max. operating pressure
15 bar bar
SW
19 mm
L
Length
57,6 mm
L1
10,7 mm
D
28,5 mm
INFO
Website link
HTML (Online)
Anteprime
3D
Dimensione
2D