Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-SVKM NW 5 AG MS BL - Quick disconnect couplings DN 5, brass with a bare metal surface, male
Bill of material
K-07350636
DES
Identifier
K-07350636
ANSCHLUSS
Connection
G 3/8 male
L
Length
38 mm
SW
19 mm
D
16 mm
L1
9 mm
INFO
Website link
HTML (Online)
Previews
3D
Boyut
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.