Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Selección de modelo CAD
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-SVKM NW 7,2 ABSP IG MS - Quick disconnect couplings DN 7.2, both sides sealing, brass, female
Bill of material
K-07350754
DES
Identifier
K-07350754
A
Connection
G 3/8 female
L
41.1 mm
SW
22 mm
D
24.8 mm
L1
9.0 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimensión
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.