암호
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
카탈로그 탐색
CAD모델 선택
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-LKM 7,8 UWB - Non-interchangeable quick disconnect couplings DN 7.8
Bill of material
K-07350802
DES
Identifier
K-07350802
A
Connection
G 3/8 male
F
Colour
Green
L
Length
57.7 mm
SW
19 mm
D
23.1 mm
L1
9 mm
INFO
Website link
HTML (Online)
미리보기
3D
치수도
2D
미리보기가 더 이상 부품 구성을 나타내지 않습니다..새 미리보기를 생성해야합니다..