Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-SVKM NW 7,8 AG H - Quick disconnect couplings DN 7.8 - for extremely high flow rates, male
Bill of material
K-07350849
DES
Identifier
K-07350849
A
Connection
R 1/2 male
L
Length
59 mm
SW
22 mm
D
25 mm
L1
17 mm
INFO
Website link
HTML (Online)
Previews
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.