Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-DRV STECK - Unidirectional flow control valves with plug connection, straight type
Bill of material
K-07400676
DES
Identifier
K-07400676
FS
For hose O.D.
4 mm
L1
39.5 mm
L2
(Max.)
30.8 mm
L22
(Min.)
28.3 mm
LX
(Min.-Max.)
mm
INFO
Website link
HTML (Online)
Previews
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.