代码
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD模型选择
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-T AG-K ISO 7-1 2 VA - Male branch tees, conical male thread acc. to ISO 7-1, stainless steel
Bill of material
K-07403040
DES
Identifier
K-07403040
GEW
Threas
R 1/4
FS
For hose
10/8 mm
L1
51.0 mm
L2
21.5 mm
SW1
16 mm
SW2
10 mm
INFO
Website link
HTML (Online)
预览
3D
尺寸标注
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.