암호
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
카탈로그 탐색
CAD모델 선택
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-L-AGR-K OR DRH VA - Male run tees, conical male thread acc. to ISO 7-1, stainless steel
Bill of material
K-07403051
DES
Identifier
K-07403051
GEW
Thread
R 1/8
FS
For hose
6/4 mm
L1
23.0 mm
L2
40.0 mm
SW1
12 mm
SW2
10 mm
INFO
Website link
HTML (Online)
미리보기
3D
치수도
2D
미리보기가 더 이상 부품 구성을 나타내지 않습니다..새 미리보기를 생성해야합니다..