Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-W90 DREH AG OR MS - Male elbows, swivel type, parallel male thread with O-ring (M5 - non-swivel type, w/o O-ring)
Bill of material
K-07403148
DES
Identifier
K-07403148
GEW
Thread
G 1/8
FS
For hose
6/4 mm
L1
20.5 mm
L2
21.0 mm
SW
10 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimenze
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.