Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CADモデル選択
HELP_VARIABLE
Company
HANSA-FLEX
Description
NVM ED VA - Screw-in socket, straight
Bill of material
NVM NW 04 L ED VA
DES
Identifier
NVM NW 04 L ED VA
SER
Series
Light
PRES
Pressure
PN 315 bar
OD
Pipe diameter OD
6 mm
G
Thread G
M 10 x 1
I
Length I
8 mm
L
Length L
32.5 mm
SW
Width across flats SW
14 mm
INFO
Website link
HTML (Online)
プレビュー
3D
情報
2D
プレビューと異なる製品が選択されました.[更新] ボタンでプレビューを再生成して下さい.