Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
Company
HANSA-FLEX
Description
NVM VA - Screw-in socket, straight
Bill of material
NVM NW 08 S VA
DES
Identifier
NVM NW 08 S VA
SER
Series
Heavy
PRES
Pressure
PN 630 bar
OD
Pipe diameter OD
12 mm
G
Thread G
M 18 x 1.5
I
Length I
12 mm
L
Length L
46.0 mm
SW
Width across flats SW
24 mm
INFO
Website link
HTML (Online)
Previews
3D
Boyut
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.