Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
Company
HANSA-FLEX
Description
NVN VA - Screw-in socket, straight
Bill of material
NVN NW 04 S VA
DES
Identifier
NVN NW 04 S VA
SER
Series
Heavy
PRES
Pressure
PN 630 bar
OD
Pipe diameter OD
8 mm
G
Thread G
NPT 1/4" -18
I
Length I
15 mm
L
Length L
40.0 mm
SW
Width across flats SW
14 mm
INFO
Website link
HTML (Online)
Previews
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.