Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
Company
HANSA-FLEX
Description
PA 500 AJ 45 VA - Swage fitting DKJ angle 45°
Bill of material
PA 525 AJ 45 VA
DES
Identifier
PA 525 AJ 45 VA
DN
Diameter DN
25 mm
S
Size
16
HS
Inch
1"
G1
Thread G1
1.5/16" -12 UN
L1
Length L1
168.0 mm
L2
Length L2
47 mm
S1
Width across flats S1
41 mm
INFO
Website link
HTML (Online)
Previews
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.