代码
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD模型选择
HELP_VARIABLE
Company
HANSA-FLEX
Description
PA 500 AOL 45 VA - Swage fitting 45° for hose HD 500
Bill of material
PA 525 AOL 45 VA
DES
Identifier
PA 525 AOL 45 VA
DN
Diameter DN
25 mm
S
Size
16
HS
Inch
1"
G1
Thread G1
M 36 x 2
PD
For external pipe diameter
28 mm
L1
Length L1
169.0 mm
L2
Length L2
50 mm
S1
Width across flats S1
41 mm
OR
O-ring OR
25.0 x 2.0 mm
INFO
Website link
HTML (Online)
预览
3D
尺寸标注
2D