Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CADモデル選択
HELP_VARIABLE
Company
HANSA-FLEX
Description
PA 500 AOS A - Swage fitting for hose HD 500
Bill of material
PA 532 AOS 25 A
DES
Identifier
PA 532 AOS 25 A
DN
Diameter DN
31 mm
S
Size
20
HS
Inch
1.1/4"
G1
Thread G1
M 42 x 2
PD
For external pipe diameter
30 mm
L1
Length L1
120.0 mm
S1
Width across flats S1
50 mm
OR
O-ring OR
25.0 x 2.5
INFO
Website link
HTML (Online)
プレビュー
3D
情報
2D
プレビューと異なる製品が選択されました.[更新] ボタンでプレビューを再生成して下さい.