암호
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
카탈로그 탐색
CAD모델 선택
HELP_VARIABLE
Company
HANSA-FLEX
Description
PA 500 SF9 90 A - Swage fitting 90° for hose HD 500
Bill of material
PA 532 SF 9 25 90 A
DES
Identifier
PA 532 SF 9 25 90 A
DN
Diameter DN
31 mm
S
Size
20
HS
Inch
1.1/4"
FS
Flange size
1"
D
Diameter D
47.60 mm
H
Length H
14.6 mm
L1
Length L1
161.0 mm
L2
Length L2
82.0 mm
INFO
Website link
HTML (Online)
미리보기
3D
치수도
2D
미리보기가 더 이상 부품 구성을 나타내지 않습니다..새 미리보기를 생성해야합니다..