Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
Company
HANSA-FLEX
Description
PA 500 SF9 A - Swage fitting for hose HD 500
Bill of material
PA 532 SF 9 40 A
DES
Identifier
PA 532 SF 9 40 A
DN
Diameter DN
31 mm
S
Size
20
HS
Inch
1.1/4"
FS
Flange size
1.1/2"
D
Diameter D
63.50 mm
H
Length H
14.6 mm
L1
Length L1
168.5 mm
INFO
Website link
HTML (Online)
Previews
3D
Boyut
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.