암호
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
카탈로그 탐색
CAD모델 선택
HELP_VARIABLE
Company
HANSA-FLEX
Description
PA 500 SF 90 A - Swage fitting 90° for hose HD 500
Bill of material
PA 532 SF 90 A
DES
Identifier
PA 532 SF 90 A
DN
Diameter DN
31 mm
S
Size
20
HS
Inch
1.1/4"
FS
Flange size
1.1/4"
D
Diameter D
50.80 mm
H
Length H
8.1 mm
L1
Length L1
181.0 mm
L2
Length L2
79.5 mm
INFO
Website link
HTML (Online)
미리보기
3D
치수도
2D