Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CADモデル選択
HELP_VARIABLE
Company
HANSA-FLEX
Description
PA 500 AOB 90 A - Swage fitting 90° for hose HD 500
Bill of material
PA 540 AOB 90 A
DES
Identifier
PA 540 AOB 90 A
DN
Diameter DN
38 mm
S
Size
24
HS
Inch
1.1/2"
G1
Thread G1
G 1.1/2" -11
L1
Length L1
215.5 mm
L2
Length L2
123.5 mm
S1
Width across flats S1
55 mm
OR
O-ring OR
35.1 x 1.6 mm
INFO
Website link
HTML (Online)
プレビュー
3D
情報
2D
プレビューと異なる製品が選択されました.[更新] ボタンでプレビューを再生成して下さい.