Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD模型選擇
HELP_VARIABLE
Company
HANSA-FLEX
Description
PA 500 SF A - Swage fitting for hose HD 500
Bill of material
PA 540 SF 50 A
DES
Identifier
PA 540 SF 50 A
DN
Diameter DN
38 mm
S
Size
24
HS
Inch
1.1/2"
FS
Flange size
2"
D
Diameter D
71.40 mm
H
Length H
9.6 mm
L1
Length L1
169.5 mm
INFO
Website link
HTML (Online)
Previews
3D
尺寸
2D
模型參數已修改,與當前預覽不符.You have to generate a new preview.