Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CADモデル選択
HELP_VARIABLE
Company
HANSA-FLEX
Description
PA 500 SF6 45 A - Swage fitting 45° for hose HD 500
Bill of material
PA 540 SF 6 50 45 A
DES
Identifier
PA 540 SF 6 50 45 A
DN
Diameter DN
38 mm
S
Size
24
HS
Inch
1.1/2"
FS
Flange size
2" Inch
D
Diameter D
79.40 mm
H
Length H
12.7 mm
L1
Length L1
236.0 mm
L2
Length L2
61.0 mm
INFO
Website link
HTML (Online)
プレビュー
3D
情報
2D
プレビューと異なる製品が選択されました.[更新] ボタンでプレビューを再生成して下さい.