Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
Company
HANSA-FLEX
Description
PA 600 AOJ 45 - Swage fitting 45° for hose HD 600
Bill of material
PA 650 AOJ 45
DES
Identifier
PA 650 AOJ 45
DN
Diameter DN
51 mm
S
Size
32
HS
Inch
2"
G1
Thread G1
UN 2.1/2" -12
L1
Length L1
275 mm
L2
Length L2
64 mm
S1
Width across flats S1
75 mm
OR
O-ring OR
50.00 x 2.00 mm
INFO
Website link
HTML (Online)
Previews
3D
Wymiar
2D