Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD模型選擇
HELP_VARIABLE
Company
HANSA-FLEX
Description
PA 600 HB - Swage fitting for hose HD 600
Bill of material
PA 650 HB
DES
Identifier
PA 650 HB
DN
Diameter DN
51 mm
S
Size
32
HS
Inch
2"
G1
Thread G1
G 2" -11
L1
Length L1
162 mm
S1
Width across flats S1
70 mm
INFO
Website link
HTML (Online)
Previews
3D
尺寸
2D