Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
Company
HANSA-FLEX
Description
PA 600 SF6 45 - Swage fitting 45° for hose HD 600
Bill of material
PA 650 SF6 45
DES
Identifier
PA 650 SF6 45
DN
Diameter DN
51 mm
S
Size
32
HS
Inch
2"
FS
Flange size
2"
D
Diameter D
79.4 mm
H
Length H
12.7 mm
L1
Length L1
275 mm
L2
Length L2
64.5 mm
INFO
Website link
HTML (Online)
Previews
3D
Wymiar
2D